What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
ESA Measurement Personality Software and Firmware
The table below list all of the ESA-E Series spectrum analyzer measurement personalities. Each of the measurement personalities has a link to the latest version of software. In order to run the measurement personality, a minimum firmware is required based on that specific software. Be sure to refer to this list whenever you intend on updating any of your instrument software.
ESA Firmware Revisions | |||
---|---|---|---|
Option | Firmware | Latest Revision | |
UE2 | ESA Firmware | A.14.06 |
ESA Software Application Revisions | |||
---|---|---|---|
Option | Software | Latest Version | Minimum Firmware |
None | PowerSuite Utility | A.06.05 | A.12.00 |
219 | Noise Figure | A.01.07 | A.12.00 |
225 | Cable Fault Location | B.01.04 | A.07.01 |
226 | Phase Noise Utility | B.01.31 | A.08.02 |
227 | Cable TV | A.02.08 | A.07.06 |
228 | Bluetooth™ | A.02.06 | A.09.00 |
229 | Modulation Analysis | A.02.02 | A.08.04 |
231 | ESA to 89601A Software Link | A.02.00 | A.08.04 |
252 | EDGE Option to GSM/GPRS | C.01.02 | A.14.01 |
266 | 8566/68B Programming Compatibility | A.02.11 | A.14.00 |
290 | 8590-Series Programming Compatibility | A.01.00 | A.07.00 |
BAC | cdmaOne | A.02.03 | A.07.02 |
BAH | GSM/GPRS | C.01.02 | A.14.01 |
J35 | FM Deviation | B.01.02 | A.07.05 |
J36 | Flexible FM Deviation | A.01.01 | A.09.00 |