What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E5053A Microwave Downconverter
Dedicated microwave downconverter for the E5052B SSA
Starting from
This product is going to be discontinued. Contact Us for replacement options.
Highlights
Beyond RF to Microwave and Millimeter-Wave Frequencies
The Keysight E5053A is a microwave downconverter associated with the E5052B signal source analyzer (SSA). If your signal source design and test requires microwave or millimeter-wave frequencies, the E5053A allows you to extend the frequency range of the instrument.
- Expands the maximum frequency of the E5052B to 26.5 GHz
- Cross-correlation technique enhances phase noise sensitivity to microwave and millimeter-wave frequencies
- All functions of the E5052B SSA are seamlessly integrated into the instrument's user interface
- Works with the 11970 series harmonic mixers
Key Specifications
Phase Noise Sensitivity
-167 dBc/Hz (SPD, RF=3 GHz, @100 MHz offset)
-151 dBc/Hz (SPD, RF=26.5 GHz, @100 MHz offset)
Reference Source
Built-in
Transient/RF Transient Measurements
Frequency, RF Power, Phase
Measurement Functions
Phase noise
AM noise
Residual noise
Baseband noise
Frequency/Phase transient
VCO characterization
Spectrum analysis
Phase Noise Sensitivity
Reference Source
Transient/RF Transient Measurements
Measurement Functions
-167 dBc/Hz (SPD, RF=3 GHz, @100 MHz offset)
-151 dBc/Hz (SPD, RF=26.5 GHz, @100 MHz offset)
Built-in
Frequency, RF Power, Phase
Phase noise
AM noise
Residual noise
Baseband noise
Frequency/Phase transient
VCO characterization
Spectrum analysis
View More
Standard Configurations
Prev
Next
Interested in a E5053A?
Extend the Capabilities
Featured Resources
Want help or have questions?