Highlights

An Integrated Instrument For Accurate And Versatile Testing

Keysight 81160A pulse function arbitrary noise generator is a high-precision pulse generator enhanced with versatile signal generation, modulation, and distortion capabilities to stress your device to its limit. (For the same integrated functionality in a cost-effective package, with pulse frequency up to 120 MHz and sine frequency up to 240 MHz, consider the Keysight 81150A.)

Keysight 81160A pulse function arbitrary noise generator set the standard for the next generation of lab for fast, accurate insight into your design or device under test and are indispensable contributors to accelerate ideal and real-world testing.

  • Pulse generator guarantees reproducible tests with precise signals and unbeatable timing stability.
  • Noise generator combines two required extremes: random noise and repeatable noise with very long repetition rates for simple problem identification.
  • Function arbitrary generator provides versatile waveforms and modulation capabilities to adapt the signal to your device requirements.
  • Arbitrary bit-shaped pattern generator (optional) allows ideal and distorted pattern up to 330 Mbit/s.

Download BenchVue Basic app for free to control your instruments.

Engineered For The Best Signal Generation

Keysight 81160A stresses your device limits for a vast spectrum of applications, including digital and mixed-signal device test, radar distance test, and sensor simulation.

  • Accurate signals test your device and not your signal source
  • Versatile waveform and noise generation to meet your stress test challenges today and tomorrow
  • Plug-and-play solution with everything integrated into one instrument to minimize cabling, space, and test time
81160A Pulse Function Arbitrary Noise Generator Keysight Agilent

Key Specifications

Number of Outputs
2
Amplitude
50 mV to 5 Vpp
Data Capabilities
Yes
Frequency Range
500 MHz
Signal Type
Pulse
Sine
Arbitrary
Ramp
Square
Noise
Number of Outputs
Amplitude
Data Capabilities
Frequency Range
Signal Type
2
50 mV to 5 Vpp
Yes
500 MHz
Pulse
Sine
Arbitrary
Ramp
Square
Noise
View More
Amplitude:
50 mV to 5 Vpp
Bandwidth:
500 MHz
Data Capabilities:
Yes
Frequency Range:
500 MHz
Functionality:
Pulse Function Arbitrary Noise Generator
Max Sample Rate:
n/a
Maximum Frequency:
500 MHz
Number of Channels:
2
Number of Outputs:
2
Signal Type:
Pulse
Sine
Arbitrary
Ramp
Square
Noise
Slots:
n/a
Type:
Pulse Pattern Generator

Standard Configurations For 81160A Pulse Function  Arbitrary Noise Generator

Pulse Function Arbitrary Noise Generator 81160A 81150A Keysight

Interested in a 81160A?

Want help or have questions?