Highlights

Enable deeper insights in measurement and analysis by expanding the capabilities of your FieldFox handheld analyzer with field-upgradeable software licenses. These capabilities are engineered to deliver benchtop results into the field.

  • Handle routine maintenance and in-depth troubleshooting with one instrument
  • Maximize performance with network analyzer, spectrum analyzer, built-in power meter, vector voltmeter, and more
  • Order with a new instrument or upgrade an existing instrument
Base model includes a cable and antenna tester (CAT).

 

Spectrum Analysis

Cable, Antenna, & Network Analysis

5G / LTE Field Test

Power Measurements

208 – USB Power Measurements versus Frequency

Characterize the scalar transmission response of devices such as mixers and converters using USB power sensor measurements versus frequency.

302 – USB Power Sensor Support

Characterize RF pulses such as those used in radar and electronic warfare systems using a USB peak power sensor.

310 – Built-in Power Meter

Make accurate, user-definable channel power measurements such as transmitter output power with no additional external hardware.

330 – Pulse Measurement with USB Peak Power Sensor

Efficiently characterize pulsed RF signals by leveraging a Keysight USB peak power sensor.

Utilities

030 – Remote Control Capability

View and control FieldFox remotely using an iOS device or an Android device.

307 – GPS Receiver

Attach geolocation tags to measurements with a built-in GNSS/GPS receiver.

309 – DC Bias Variable Voltage Source

Provide power to amplifiers under test and bias tower mounted amplifiers.

352 – Indoor and Outdoor Mapping

Import indoor and outdoor maps for data collection and plotting to the map.

Learn more about each software option in the Technical Overview.

Free Trials

  • Get 30-day free trial license
  • Enables option on your FieldFox
  • Evaluate full-featured version with no functionality restrictions

Want help or have questions?

Australia