What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11716C Attenuator Interconnect Kit, SMA
Quickly and conveniently connect 1-dB step and 10-dB step attenuators for greater dynamic range
Starting from
Quickly and conveniently connect 1-dB step and 10-dB step attenuators for greater dynamic range.
HIGHLIGHTS
Features
- Provides a wide attenuation range with 1 dB steps
- Connects any pair of Keysight 8494/95/96 attenuators in series
The Keysight 11716C quickly and conveniently connects 1 dB step and 10 dB step attenuators together to achieve greater dynamic range with 1 dB steps. The Keysight 11716C can be utilized to connect any of the two Keysight 8494/95/96 attenuators in series.
Extend the Capabilities of Your Product
Want help or have questions?