What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
VXI Products : Discontinued & Obsolete
No filters available
Filter & Sort
105 Results
Sort by
Featured
Alphabetically
Newest (Date)
No filters available
82
8
2
8
Sort by
Alphabetically
Newest (Date)
Showing 1 - 12 of 105
Sort by:
Featured
Alphabetically
Newest (Date)
E1420B High-Performance Universal Counter
[Discontinued]
E1420B Universal Counter is a C-size, 1-slot, message based VXI module with a full set of traditional universal counter measurements and automatic measurements.
E1412A 6.5-Digit High-Accuracy Multimeter C-Size
[Discontinued]
The Keysight E1412A is a C-size, 1-slot, message-based VXI module.
E8404A C-Size VXI Mainframe, 13-Slot
[Discontinued]
The Keysight E8404A is the high-performance mainframe in the Keysight VXI mainframe family.
E8491B IEEE-1394 PC Link to VXI, C-Size (FireWire)
[Discontinued]
The Keysight E8491B is a 1-slot, message-based VXI module, providing a direct connection from your PC to a VXI mainframe via the industry standard IEEE-1394 bus (FireWire).
E1418A 8/16-Channel D/A Converter
[Discontinued]
The Keysight E1418A is a C-size, 1-slot, register-based VXI module.
E8403A C-Size VXI Mainframe, 13-Slot
[Discontinued]
The Keysight E8403A C-size, 13-slot VXI mainframe provides a balance of high-power and reasonable cost.
E1458A 96-Channel Digital I/O
[Discontinued]
The Keysight E1458A is a C-size, 1-slot, register-based VXI module that offers twelve 8-bit bi-directional data ports.
E1466A 4 x 64 Relay Matrix Switch
[Discontinued]
The Keysight E1466A is a C-size, 1-slot, register-based VXI module. It provides the best cost-per-crosspoint for large matrix applications.
E1460A 64-Channel Relay Multiplexer
[Discontinued]
The Keysight E1460A High-Density Relay Multiplexer is a C-size, 1-slot, register-based VXI module. It offers a highly configurable, high point-count switching topology.
E1442A 64-Channel Form C or Form A Switch
[Discontinued]
The Keysight E1442A is a C-size, 1-slot, register-based VXI module that contains nonlatching Form C type relays.
E1463A 32-Channel, 5 Amp, Form C VXI Switch
[Discontinued]
The Keysight E1463A is a C-size, 1-slot, register-based VXI module. It is capable of carrying 5 Amp of current on a single channel for power-switching applications.
E1467A 8 x 32 Relay Matrix Switch
[Discontinued]
The Keysight E1467A is a C-size, 1-slot, register-based VXI module. It provides 8 x 32 two-wire switching matrix, latching relays .
Showing 1 - 12 of 105
No information available
No information available
Select up to 6 products
Compare ()
Prev
Next