What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N6792A DC electronic load module, 1U height, 60 V, 40 A, 200W
DC electronic load module, 1U Height, 60 V, 40 A, 200W
N6792A DC electronic load module, 1U height, 60 V, 40 A, 200W
Starting from CA$ 4,193
The Keysight N6792A is a 200W, 1U electronic load module for the N6700 series modular mainframe.
HIGHLIGHTS
- Double-wide module, up to 2 modules in mainframe
- Maximum 200 Watts sinking power per module
- Voltage: Up to 60 V
- Current: Up to 40 A
- Advanced operating Modes: CV, CC, CR, CP
- Arbitrary waveform generation
- High speed synchronized digitization of voltage and current
- Superior command processing time and current slew rate
- USB, LAN, GPIB interfaces standard
- N6700C style user interface for ease of use and familiarity
The Keysight N6792A offer 1U height modular electronic DC load module for N6700C mainframes. Capable of sinking power up to 200 W per channel and be configured with up to two modules in a mainframe.
Extend the Capabilities of Your Product
Want help or have questions?