What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N2823A Cable Assembly, Coaxial Phased-matched Pair, 1 m
Extend the cable length of your test fixtures using this 1-m, flexible coax cable assembly with 2.92-mm (m) connectors
Starting from
Extend the cable length of your test fixtures using this 1-m, flexible coax cable assembly with 2.92-mm (m) connectors
HIGHLIGHTS
- 2.92 mm (m) to 2.92 mm (m)
- >40 GHz bandwidth (-3dB)
- Skew error matched to <5 psec
- Cable length: 1 m
- Strain relieved
- S-parameter supplied by Keysight
The N2823A is a low-loss, phase-matched, flexible coax cable assemblies with 1 m cable length and 2.92 mm male connectors on both ends, providing extended cable length to the compatible Keysight test fixtures, InfiniiMax 2.92 mm heads and other RF/microwave test instruments.
Extend the Capabilities of Your Product
Want help or have questions?