High accuracy, low cost solution for optical waveform analysis including solutions for 8.4 through 64 GBaud, very low noise and jitter, and fast sampling rates for high throughput.

HIGHLIGHTS

  • high sensitivity with <5 uW noise
  • fast throughput with high 250 kHz sample rate
  • accurate high data-rate analysis with <200 fs jitter
  • small footprint from compact design
  • unfiltered bandwidth >40 GHz (option 40A)

What's included:

  • USB cable (for connection to DCA-X mainframe or user-supplied PC)
  • power cord
  • instrument cover
KeysightCare Logo

Extend the Capabilities of Your Product

Want help or have questions?

Worldwide