BenchVue USB Modular SMU Control Pro App Download
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2023-04-22 | 2023 | Defects fixed for stability, usability, and performance enhancements |
Release Date | Version |
---|---|
2023-04-22 | 2023 |
Version Description |
---|
Defects fixed for stability, usability, and performance enhancements |
A free BenchVue Control License is included in all USB Modular Products since, June 1st, 2019.
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
System Requirements
- Processor: Intel Core i5 (or equivalent)
- RAM: 16 GB
- Storage Drive: 900 MB free space for Windows
- Screen Resolution: 1920x1080 (recommended)
Prerequisites
- Information Not Available
Supported Instruments
- U2722A, U2723A