Choose a country or area to see content specific to your location
- 中国
- 日本
- 繁體中文
- 한국
- Brasil
- Canada
- Deutschland
- France
- India
- Malaysia
- United Kingdom
- United States
- United States
What are you looking for?
Mobile World Congress 2025
Pioneering innovation with connected intelligence
Keysight enables innovators to push the boundaries of engineering by quickly solving design, emulation, and testing challenges. Empower the wireless future with artificial intelligence (AI), secure devices and networks, achieve breakthroughs in 5G-Advanced, and propel 6G research. Keysight accelerates innovation with an extensive wireless portfolio that enables advanced use cases, reduces risk, and speeds time to market.
We look forward to connecting with you at MWC25 Barcelona.
Booth location
Hall 5, #5F41
Dates and times
Monday, March 3 - Wednesday, March 5,
08:30 to 19:00 CET
Thursday, March 6,
08:30 to 16:00 CET
AI and Security
AI-RAN Orchestration
AI-RAN Orchestration
In collaboration with Northeastern University, we leverage their AI and RAN reference system on a shared O-Cloud compute cluster to demonstrate dynamic allocation of cloud resources and continuous testing of AI and RAN workloads over the fronthaul interface using Keysight’s UE / O-RU Emulation solution. This solution also provides a framework for benchmarking performance and gaining insights into energy consumption across various O-RAN traffic models and AI / ML service usage profiles.
AI-Powered Device Test
AI-Powered Device Test
This demo features the Atlas Test Management Center, a new automation platform for all device acceptance testing. The platform leverages AI to optimize execution time through smart reordering, delegate preparation tasks to the tool, and predict and manage trade-offs under time constraints. Additionally, we highlight Keysight’s industry collaboration to develop and test AI / ML (machine learning) algorithms on the modem “in the device.”
AI / ML Channel Estimation
AI / ML Channel Estimation
This demo presents a novel receiver with an ML-based channel estimator for the uplink data channel. This approach significantly enhances throughput performance, increases system capacity, and reduces RU power consumption. By leveraging AI, it processes wireless channel data across the joint frequency-temporal-spatial domain, applying AI in real-world scenarios.
Device Security Defense
Device Security Defense
Connected device security is critical for product go-to-market and regional access, which require certified products. In this demo, we demonstrate how to use Keysight’s embedded security testbench to analyze device cybersecurity defense mechanisms and test hardware attacks that hackers might use to break into products. The demo also illustrates how users can test security vulnerabilities in devices with mixed-signal chips on a PCB development board.
O-RAN and Core Testing
O-RAN and Core Testing
This demo showcases Open RAN Simulator Cloud Edition solutions for Cloud-Native ORAN and Mobile Core. It highlights three key use cases:
- how to optimize and benchmark Cloud RAN energy efficiency with advanced analytics
- how to validate 5G network security through UE behavior and conduct simulation and threat modeling
- how to prove RIC readiness with large-scale performance testing for production deployment
Secure and Fast Networks
Secure and Fast Networks
We show how Keysight CyPerf addresses customer issues replication by emulating a mix of normal and malicious user and application behaviors across modern hybrid distributed networks. This demo also illustrates applications and attacks traversing live networks through distributed endpoints, showcasing the effectiveness of security measures and uncovering performance bottlenecks in hybrid networks.
Device Security Assessment
Device Security Assessment
This demo shows how Keysight’s IoT Security Assessment software detects device vulnerabilities and how penetration tests and fuzzing attacks can run over various cellular and non-cellular interfaces. Discover also how Keysight’s embedded security test bench ensures device security at the chipset and component levels. This comprehensive security portfolio guarantees end-to-end device security, enabling the attainment of accredited security certifications.
5G-Advanced and 6G
Industrial 5G and NTN
Industrial 5G and NTN
This demo shows how Keysight’s new nCore solution helps Siemens optimize connectivity. Siemens’ robots are LAN-connected to 5G routers, which link to the factory’s private network. The nCore solution enables passive monitoring to assess 5G connection quality within the routers without burdening the factory’s network.
We also show how to measure live non-terrestrial network (NTN) quality and manage interference. This use case includes an overview of NTN and terrestrial network spectrums, highlighting the coverage, capacity, and end-user QoE.
5G Interference Mitigation
5G Interference Mitigation
This demo shows how mobile network operators (MNOs) can prototype dynamic spectrum sharing (DSS) scenarios with high fidelity in hardware and software. By using custom channel models from real deployment scenarios, users can accurately predict network throughput. We also show how to use Keysight’s WaveJudge solution to simplify DSS visualization and analytics in both prototype and live networks. This capability is increasingly important as users explore the upper mid-band for FR3.
MIMO Design from FR1 to FR3
MIMO Design from FR1 to FR3
Discover advanced multiple-input, multiple-output (MIMO) signal generation and analysis from FR1 to FR3 in this showcase. This demo features Keysight’s portfolio of multi-channel vector signal generator (VSG) offering exceptional phase coherence, precise time base synchronization, and adjustable channel phase and delay. Witness how users can generate MIMO signal streams, capture these signals with a real-time oscilloscope and analyze them using Keysight’s comprehensive signal analysis software.
FR3 RFFE Characterization
FR3 RFFE Characterization
This demo highlights the new PNA-X Pro as a comprehensive FR3 RF Front End (RFFE) characterization system. The system features up to four internal direct digital synthesis (DDS) sources, facilitating measurements of complex devices such as I / Q modulators, differential amplifiers, and T / R modules. With its two internal combiners and noise receivers, the PNA-X Pro simplifies test setups and DUT re-connections, significantly reducing test time.
NTN Device Optimization
NTN Device Optimization
In this demo, we show how to use Keysight’s NTN design and modeling tools to create and visualize 3D satellite constellations from a given location on Earth, preview simulated KPIs, and seamlessly load the modeled scenario into Keysight’s UXM 5G network emulator. Our solution offers internal orbit emulation capabilities to test the performance of real NTN-enabled devices.
5G Field Issue Replication
5G Field Issue Replication
We show how you can automatically analyze and convert device field logs into lab test cases to recreate the detailed protocol signaling sequences or enable functional and performance testing under the same network conditions. This innovative approach facilitates rapid root cause analysis and re-testing, ensuring the swift resolution of issues in record time.
Wi-Fi 7 Test and Analysis
Wi-Fi 7 Test and Analysis
This demo showcases two key use cases in the latest advancements of Wi-Fi 7 test and analysis:
- Benchmarking Wi-Fi 7 Access Point performance to evaluate enterprise use cases on the 6 GHz band at 320 MHz bandwidth by emulating 100s of high-throughput orthogonal frequency-division multiple access (OFDMA) clients.
- Analyzing captured messages with the Keysight WaveJudge wireless analyzer provides Protocol and RF analysis to help users correlate issues in Wi-Fi® messages with RF correlation and analysis.
6G Simulation to Emulation
6G Simulation to Emulation
In this demo, we introduce the new Keysight Channel Studio RaySim RF ray tracing solution, which swiftly and precisely creates site-specific RF propagation across FR1, FR2, and FR3 environments for digital twin simulations and real device testing with emulation. The new solution empowers chipset, device, and network equipment manufacturers to accelerate the development of new and complex 5G and 6G technologies.
Digital Twins for 6G
Digital Twins for 6G
This demo features a digital twin of a large-scale private network. The network model is created by importing a diverse set of data sources including ray-tracing models, LIDAR, telco configurations, open-source data, laboratory measurements, and live telemetry. The digital twin is calibrated through live measurement, then used to gain insights into the performance of the overall network and improvements that can be achieved from deploying new 6G candidate technologies.
6G AI Design Automation
6G AI Design Automation
This demo highlights SystemVue 2025 electronic design automation (EDA) software. This tool offers 6G RF digital twin evaluation with 3GPP-compliant baseband, AI / ML integration, and high-fidelity RF models. We demonstrate AI / ML-driven 6G air interface optimization using our next-generation simulator for CSI feedback, beam management, and positioning. Additionally, we showcase Advanced Design System (ADS) 2025 EDA software, featuring 3D Circuit-EM-Thermal multi-physics co-design. This advanced tool offers automation through AI / ML, robust RF, and mmWave design validation, and supports wideband power amplifier techniques such as nonlinear load pull. Furthermore, we highlight how to link SystemVue to ADS via the new Explorer add-ons enabling digital pre-distortion (DPD), 5G NTN systems design, AI / ML-based model training, and RF-true phased array design for 5G and 6G.
Request a Meeting
Meet us to discuss potential collaborations that create greater value and accelerate innovation.
Please, complete this form to request a meeting with the Keysight team at MWC25 Barcelona.
Customer Collaborations
Aalyria
Aalyria
Hall 4, 4F30
Advancing NTN Deployments with O-RAN RIC
Dynamically manage ultra-complex, multi-layered communications across terrestrial and non-terrestrial communication networks with Aalyria’s Spacetime, a network orchestration platform with native O-RAN interface support acting as a RAN Intelligent Controller (RIC). Discover how to bring real-time intelligence to 5G NTN deployments and how to validate them with Keysight RICtest, ensuring interoperability and compliance with O-RAN and 3GPP 5G NTN standards.
Arm
Arm
- AI-Driven Spectrum Sensing for Dynamic & Privacy-Preserving AI Model Partitioning over 5G Network: Discover an intelligent spectrum sensing system, designed to process images in real-time over wireless networks, even under changing conditions. Splitting artificial intelligence and machine learning tasks between the user’s device and a server will address key current challenges in real-time wireless applications, by enhancing performance, ensuring privacy, and minimizing delays for more stable communication.
- Greener Networks – SynaXG’s Carrier-Grade Open RAN, Powered by Arm: See how to evaluate the carrier-grade performance of SynaXG’s O-DU/O-CU, powered by Arm. Simulate realistic traffic profiles and real-world channel conditions and automate the characterization of the energy consumption performance of the system under test. Discover how Keysight’s E-Plane framework facilitates an accurate, repeatable industry benchmarking on radio access network components for energy-saving and greener networks.
Auden Techno Corp.
Auden Techno Corp.
Hall 5, 5L31MR
Enabling 5G Millimeter Wave Reconfigurable Intelligent Surfaces
See the performance of Auden’s 5G millimeter wave reconfigurable intelligent surfaces (RIS) in a modulation and demodulation test setup enabled by Keysight. Discover RIS potential in future communication technologies.
Auray Technology Corp.
Auray Technology Corp.
Hall 5, 5A61
O-RAN Security Testing Showcase: Ensuring Robust Network Protection
Discover the importance of proactive security testing for safeguarding the Open RAN ecosystem against evolving cyber threats. From interface validation, packet modification and delay attacks, to denial-of-service attack prevention, explore how robust security measures are critical to ensure the reliability and resilience of Open RAN deployments.
Capgemini
Capgemini
Hall 2, 2K21
Regenerative NTN Radio Access Network Validation with UE and Channel Emulation
In this joint demo, explore how to validate end-to-end a radio access network based on an NTN regenerative payload architecture, using user equipment emulation and channel emulation.
Ciena Limited
Ciena Limited
Hall 2, 2J51
Deployment and Operation of Cloud Native Network Functions vCSR for Cloud Native O-RAN vRAN
Explore the capability of deployment of Ciena’s virtual cell site router and Keysight’s simulated Open RAN nodes as cloud-native network functions. Keysight’s DuSIM and CuSIM are deployed in a Wind River Kubernetes cluster on Dell XR8000 servers for virtual RAN. Visualize traffic and validate relevant key performance indicators to ensure smooth cloud-native networks deployments.
Future Connections
Future Connections
Hall 4/5, CS54
Enhancing O-RAN Uplink Signal Quality with Interference Mitigator xApp
Uplink interference can degrade the quality of the uplink signal, leading to reduced data rates and increased error rates. Interference at the cell edges happens when multiple cells use the same frequency channels. In this joint demo, learn how to mitigate co-channel and adjacent-channel interference in Open RAN by adjusting transmit power control levels of user devices via xApp.
InterDigital
InterDigital
Hall 5, 5C51
Dynamic AI-Enabled Sensing
A critical feature of 6G is the integration and use of AI everywhere in the network to manage, predict, and solve a wide variety of problems. Explore how AI enhances sensing accuracy and functionality while adapting to dynamic environments: the combination of AI and sensing will unlock a broad range of new use cases for 6G.
IOWN Global Forum
IOWN Global Forum
Hall 2, 2B40
AI Distributed Training Performance: All Photonic Networks Benchmarking
AI distributed training leverages All Photonic Network (APN) driven by Innovative Optical and Wireless (IOWN) Global Forum, which provides low latency, high-throughput connectivity between data centers. With Keysight solutions, emulate AI training workload on APNs, benchmark different APNs, compare APN with alternative WAN choices and response to network failures that increase tail latency leading to slower AI model training.
LITE-ON Technology Corp.
LITE-ON Technology Corp.
- Driving Sustainable Open RAN. Performance Validation for Energy Efficiency, Consumption, and Security: Explore the importance of sustainability in Open RAN networks in an advanced performance validation and benchmarking showcase of energy efficiency, consumption, and security. Understand how cutting-edge validation technologies can help optimize network performance while addressing energy sustainability challenges, aligning with the growing demand for greener and more secure wireless solutions.
- Accelerating Multi-vendor Open RAN Commercialization for Scalable Deployment: Ensure seamless integration of multi-vendor Open RAN components with Keysight test solutions. Leverage cost-effective and flexible network architectures and speed up their end-to-end validation with real-time verification of their interoperability and performance, to guarantee rapid and scalable Open RAN commercial deployments.
- AI-Driven Spectrum Sensing for Dynamic & Privacy-Preserving AI Model Partitioning over 5G Network: Discover an intelligent spectrum sensing system, designed to process images in real-time over wireless networks, even under changing conditions. Splitting artificial intelligence and machine learning tasks between the user’s device and a server will address key current challenges in real-time wireless applications, by enhancing performance, ensuring privacy, and minimizing delays for more stable communication.
Massive Beams GmbH
Massive Beams GmbH
Hall 7, 7B81
FR3-Capable Modular O-RAN Compliant Radio Unit Validation for 6G Candidate Technologies
Explore Massive Beam’s MODRAD radio unit in Keysight validation test setup for 6G candidate technologies. MODRAD can switch from an O-RAN-compliant fronthaul configuration to a software-defined radio mode, to stream arbitrary 6G waveform samples for energy-efficient waveforms or cell-free massive MIMO networks. MODRAD also supports a FR3 front-end.
MediaTek
MediaTek
- Enhancing 5G Performance with 3GPP R18 Sub-Band Full-Duplex: In this live 5G NR demonstration, discover the Sub-Band non-overlapping Full-Duplex (SBFD) feature of 3GPP Release 18. Witness how SBFD enhances 5G performance by enabling simultaneous transmission and reception on the same frequency band.
- Innovative RF Front-End Power Saving is Setting a New Standard in Wireless: Explore MediaTek’s innovation in Envelope Assist technology, enabling significant power consumption optimization for RFFE modules. Experience how MediaTek’s developments in RFFE, stemming from a collaboration with Skyworks, improve energy efficiency without compromising on performance, setting a new standard for power-saving technologies in wireless communication systems.
Metanoia Communications Inc.
Metanoia Communications Inc.
Hall 5, 5L26MR
5G Open Radio Unit Conformance Testing for FR1 and FR2
In this live demo, see how to perform Open Radio Unit conformance testing for 5G FR1 and FR2 following O-RAN ALLIANCE requirements, with Keysight PXA Signal Analyzers (26.5GHz and 8.4GHz) and Open Distributed Unit emulation over the fronthaul interface.
Nordic Semiconductor
Nordic Semiconductor
Hall 7, 7G21
NTN Connectivity via 3GPP-Compliant LEO Emulation with Device-to-Cloud Dataflow
3GPP-compliant low earth orbit (LEO) NTN promises to revolutionize IoT by allowing small and cost-sensitive IoT devices to achieve standardized connectivity anywhere across the globe. Experience how seamless NTN connectivity works in this joint demo that showcases 3GPP-compliant LEO NTN emulation with device-to-cloud dataflow.
Rakuten
Rakuten
Hall 2, 2C70
O-RAN RIC Enabled Network Optimization
In this joint demo with Rakuten and Groundhog, discover how the O-RAN RAN Intelligent Controller (RIC) enables network planning optimization and resource allocation, improving overall network efficiency via rApps. See how Keysight’s RICtest can ensure that RIC, SMO, and applications are ready for production deployment by assessing in areas of performance, conformance, interoperability, and use case validation.
SynaXG Technologies
SynaXG Technologies
Hall 5, 5F21
Greener Networks – SynaXG’s Carrier-Grade Open RAN, Powered by Arm
See how to evaluate the carrier-grade performance of SynaXG’s O-DU/O-CU, powered by Arm. Simulate realistic traffic profiles and real-world channel conditions and automate the characterization of the energy consumption performance of the system under test. Discover how Keysight’s E-Plane framework facilitates an accurate, repeatable industry benchmarking on radio access network components for energy-saving and greener networks.
University of Surrey
University of Surrey
Hall 7, 7B43
Transforming O-RAN PHY Processing for Enhanced Connectivity and Energy Efficiency
Discover NL-COMM, a patented, innovative non-linear signal processing framework developed by the University of Surrey and designed to fully exploit the available spatial, frequency, and time resources of the wireless channel, in a power-efficient manner. Keysight helps verify how NL-COMM compares to traditional systems, by enabling substantial gains in terms of spectral efficiency and number of connected devices.
Have questions or need help?