W3621B ADS Core includes pre-layout signal integrity analysis for high-speed serial including HSD circuit simulators and ADS Core.

Highlights

The W3621B ADS Core, EM Design, HSD Ckt Sim includes:

  • Controlled Impedance Line Designer (CILD)
  • Via Designer
  • Channel simulation
  • Transient convolution
  • EM Design enables the creation and import of parameterized 3D components into ADS

The W3621B is the entry-level bundle for high-speed serial channel simulation, including HSD circuit simulators and ADS Core. HSD Circuit sim includes: S-parameter sim, Channel Sim, Transient Sim, Controlled Impedance Line Designer (CILD), and Via Designer. CILD allows for accurate transmission line modeling.

KeysightCare Logo

Extend the Capabilities of Your Product

Want help or have questions?

Worldwide