PXI SPST Switch: 100-channel, 100 Vrms / 1A, Reed Relays

M9133A PXI Switch is a high-density 100-channel SPST general purpose switch with high-speed 350 ms switch closures, long-life reed relays.

prod_image
  • Inputs/Outputs

    0 - 50 Volts, 51 - 125 Volts

  • Module type

    General Purpose

  • Switch configuration

    SP4T

  • Switch type

    RF Solid State Switch

  • Frequency range

    50 MHz to 20 GHz

  • Number of channels

    4

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Frequently Asked Questions