Keysight License Manager 5 is a free software utility that enables you to manage licenses for software and hardware capabilities on Keysight instruments, and on PCs hosting Keysight software products.

Keysight License Manager 5 gives you a visual representation of the licenses installed on your Keysight instruments and PC-based systems, and provides the following key features: 

  • Install node-locked and floating licenses
  • Transport licenses from one instrument or PC to another
  • Remove licenses for capabilities no longer needed

In many cases, the appropriate license management application is included in the installation of your Keysight product, or is preinstalled on your Keysight instrument. The Keysight License Manager 5 download is provided in case you need to upgrade this tool or to install it separately.

PathWave License Manager v7.5 (and later) is functionally equivalent to KLM 5 and is recommended for use in place of KLM 5. See Keysight Licensing Tools for additional information. 

For video tutorials about PathWave License Manager, see Managing Keysight Licenses on YouTube. 

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2024-11-21 5.7.0 This version of Keysight License Manager 5 includes API support for modern .NET, fixed a region/language issue for license transport, and provides stability improvements.
Release Date Version
2024-11-21 5.7.0
Version Description
This version of Keysight License Manager 5 includes API support for modern .NET, fixed a region/language issue for license transport, and provides stability improvements.

Keysight License Manager 5 build 5.7.0.732  
 

How to Download

  • Click the download button
  • Save the installer

 

How to Install

  • Run the downloaded installer

Licensing

  • Does not require a license

Installs on: PC / Instrument

Operating System

  • Windows 11
  • Windows 10
  • Windows 7

Prerequisites

Israel