What are you looking for?
i7090 Massively Parallel and Scalable Board Test System
Scalable, modular, all-in-one solution for high-throughput PCBA testing in high-volume production environments
Starting from
Save Up to 45% on the Resource Upgrade Bundles
Limited time promotion for the i7090 resource upgrade bundles
Highlights
Scalable, massively parallel, all-in-one test solution for complete PCBA testing
The Keysight i7090 is a versatile and scalable platform for PCBA testing. It combines multiple test methodologies, such as In-Circuit Test (ICT), Functional Test (FCT), Flash Programming, LED Testing, and Boundary Scan. It is designed to adapt to high-mix, high-volume production environments, allowing manufacturers to scale test coverage and configure resources efficiently. Key features include:
- Scalable Parallel Testing: Supports up to 20 parallel cores for simultaneously testing multiple units, maximizing throughput.
- Modular and Configurable Design: Customizable core structure for integrating various test types, fitting seamlessly into production layouts.
- Compact Footprint: Slim 600 mm width to optimize floor space.
- Flexibility for High-Volume and High-Mix Production: Rapid reconfiguration to adapt to evolving production needs.
- Seamless Instrument Integration: Supports OpenTAP and PXI for flexible integration of diverse testing instruments.
- Industry 4.0-Enabled Automation and Analytics: Provides real-time, data-driven insights and automation capabilities.
Most Efficient, Scalable, and Flexible Board Test System
The Keysight i7090 brings massively parallel processing to PCBA manufacturing test and programming, enabling breakthrough performance. Its scalable modular architecture delivers exceptional throughput in a compact footprint, integrating Industry 4.0 automation and analytics for unmatched efficiency in high-volume PCBA manufacturing.
This is a modal window.
Key Specifications
Max Node Count
2560
Max Parallel Core Count
20
Footprint (mm)
600 x 1480 x 1980
Max no. of Programming Channel
160
Awards and Recognitions
Top Stories and Events
Featured on EE Times Asia: High-Volume Manufacturing Testing for Low-Cost Boards
The demand for affordable electronics is rising, pushing manufacturers to streamline production, cut costs, and accelerate output. In-circuit testing must evolve to meet these challenges.
Click here to explore strategies for efficient, high-volume PCBA testing.
- Video Player is loading.
This is a modal window.
The media could not be loaded, either because the server or network failed or because the format is not supported.Productronica: i7090 Demo Session
Watch Mehdi Bouzid, Regional Sales Manager, as he showcases the features and capabilities of the i7090, a massively parallel board test system designed for testing small, high-volume, and highly panelized PCBAs. This recorded session captures a live demo from Productronica.
Featured Interview by SMT Magazine
Christopher Cain (VP/GM for Electronic Industrial Products at Keysight Technologies) spoke about the market drivers that led to the development of Keysight's i7090 Massively Parallel Board Test.
To read the rest of the interview transcript, go to SMT007 Magazine.
Webinars
In the fast-evolving PCBA industry, conventional test systems may fall short as new challenges demand a scalable approach for diverse configurations. Watch these webinars to see how the Keysight i7090 can enhance your testing strategy.
Part 1: Accelerate higher throughput in a smaller footprint
Video Player is loading.This is a modal window.
The media could not be loaded, either because the server or network failed or because the format is not supported.With the rise of IoT, smart devices, and EVs, PCBAs are more advanced and densely packed with critical components. However, many manufacturers still rely on outdated test systems, sacrificing coverage and hoping end-of-line functional tests catch failures.
This webinar highlights the need for advanced testing on smaller PCBAs, using technologies found in high-end test systems to reduce costs.
Key Takeaways:
- Boost high-volume PCBA testing with parallel execution
- Increase throughput without raising costs
- Debunk myths about reducing test costs and achieving real savings
Part 2: Accelerate higher throughput in a smaller footprint
This Part 2 webinar of 'Accelerate Higher Throughput in a Smaller Footprint' focuses on the software and tools for the Keysight i7090. It covers the i7090 product overview, followed by software structure, development, debugging, test fixtures, and production runtime tools.
Software:
- Dynamic System Configurability
- Feature-Rich UX
- Advanced Debug Capability
- Intuitive GUI
Video Player is loading.This is a modal window.
The media could not be loaded, either because the server or network failed or because the format is not supported.
Customer Testimonials
This is a modal window.
LACROIX Electronics:
Boosting Throughput and Reducing Costs
LACROIX Electronics excels in designing and manufacturing electronic assemblies and sub-assemblies. Watch this testimonial video to see how their Test Engineering Corporate Manager leveraged the i7090 massively parallel board test system to increase throughput while lowering costs.
Click here to read the news coverage from Business Wire.
Related Use Cases
Industry Insights and Networking
Each year, Keysight hosts a user group meeting (UGM) tailored for professionals in the manufacturing test industry. This event offers a unique opportunity for our customers to gain insights from industry experts on the latest challenges and solutions in manufacturing testing.
Join us at an event near you to expand your knowledge, enhance your expertise, and connect with top professionals in the field.
Extend the Capabilities for your i7090 Massively Parallel Board Test System
i7090 Board Test System Featured Resources
Want help or have questions?