Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9102A PXI Multiplexer: 128-ch, 1-Wire, 100Vrms/1A, Reed Relays
High-density, 128-channel multiplexer with 500 usec switches for high speed signal routing of many different channels to a single point
Starting from
Highlights
Route Multiple Channels to a Single Point
The M9102A, a high-density, 128-channel multiplexer routes many different channels to a single point. The switches operate in a break-before-make mode that ensures no two points are connected at the same time. This 1-wire multiplexer features high speed, long-life reed relays capable of switching up to 100Vrms, with up to 10W of power. Connection options include the durable connector block or the standard cable connections.
Application
- Switch many different points to a single instrument for data acquisition and automated test applications
Performance characteristics
- High-speed 500 usec reed relays
- Break-before-make or simultaneous switch closures
Functionality
- 128-channel, high-density 1-wire switch multiplexer
- 100Vrms
- 0.5A/1.0A switch/carry current
- 10W max power
- Software drivers: Visual Studio, C, C++, C#, Visual Basic, MATLAB, and LabVIEW
Key Specifications
Frequency Range
n/a
Inputs/Outputs
0 - 50 Volts
51 - 125 Volts
Module Type
Multiplexer
Number of Channels
16
Switch Configuration
1x4
Switch Type
RF Multiplexer
Frequency Range
Inputs/Outputs
Module Type
Number of Channels
Switch Configuration
Switch Type
n/a
0 - 50 Volts
51 - 125 Volts
Multiplexer
16
1x4
RF Multiplexer
View More
Frequency Range:
n/a
Inputs/Outputs:
0 - 50 Volts
51 - 125 Volts
Module Type:
Multiplexer
Number of Channels:
16
Switch Configuration:
1x4
Switch Type:
RF Multiplexer
Standard Configurations
Prev
PXI High-Density Multiplexer: 128-ch, 1-Wire, 100Vrms/1A, Reed Relays
Application
- Switch many different points to a single instrument for data acquisition and automated test applications
Functionality
- 128-channel, high-density 1-wire switch multiplexer
- 100Vrms
- 0.5A/1.0A switch/carry current
- 10W max power
Performance characteristics
- High-speed 500 usec reed relays
- Break-before-make switch closures
Next
Interested in a M9102A?
Extend the Capabilities
Featured Resources
Want help or have questions?