What are you looking for?
Device Modeling IC-CAP
Complete and accurate measurement control and parameter extraction solution for semiconductor device modeling
Streamline Semiconductor Device Modeling Workflows
Device Modeling IC-CAP software is the industry standard for semiconductor device modeling and characterization. The Integrated Circuit Characterization and Analysis Program (IC-CAP) extracts accurate compact models for high speed/digital, analog, power electronics, and power RF applications. It enables foundries and integrated device manufacturers (IDMs) to streamline semiconductor device modeling workflows for silicon CMOS, Bipolar, compound gallium arsenide (GaAs), gallium nitride (GaN) and many other IC devices.
IC-CAP is the one of the most advanced, customizable semiconductor device modeling platform, which includes measurement, simulation, optimization and statistical analysis tools.
- Open device modeling software architecture enhances accuracy and flexibility to create and automate measurement, extraction and verification procedures.
- Turnkey extraction solutions for industry standard CMOS models, such as BSIM3/BSIM4, PSP and HiSIM,. minimize the learning curve and maximize model accuracy.
- Direct links to major commercial simulators ensure consistency between extracted models and the simulators used by circuit designers.
Semiconductor Device Modeling Recentering modeling tool
What's New in IC-CAP 2024
IC-CAP 2024 features the new Recentering modeling tool helps modeling engineers efficiently adapt existing model cards to new process specifications. It can reduce the semiconductor device modeling extraction time by as much as 70% compared to traditional step-by-step extraction flow.
Learn more
Read the application note
See it in action
How to Extract the ASM-HEMT Model for GaN RF Devices Including Thermal Effects
Gallium Nitride (GaN) high electron mobility transistors (HEMTs) are gaining rapid adoption in high-power, high-voltage, and high-frequency applications due to their superior performance such as high saturation velocity, high breakdown voltage, and high sheet carrier density. However, integrating GaN devices into a circuit design requires accurate and robust circuit simulations. The accuracy of simulations depends on the compact model's ability to predict highly non-linear behavior, including thermal and dynamic memory effects.
Download this application note for a comprehensive extraction procedure for the industry-standard ASM-HEMT model for GaN devices, including self-heating.
Find the Product That's Right for You
See also the W6325B PathWave MBP/IC-CAP Device Model Extraction and W6347B PathWave MQA/IC-CAP Modeling bundles.
Want more information on Device Modeling IC-CAP Products? View Configuration Guide
End-to-End Semiconductor Device Modeling Solution
Protect Your Innovation Investment
Explore Semiconductor Device Modeling Use Cases
Helpful Resources on Semiconductor Device Modeling
Frequently Asked Questions
Want help or have questions?