What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N9085EM0E 5G NR Measurement Application, Multi-Touch UI
Perform 5G NR gNB/UE transmitter measurements
N9085EM0E 12-month subscription, node-locked license (includes 12 months of support)
+ Show Details
– Hide Details
QTY | OPTION |
---|---|
1 | N9085EM0E 5G NR Measurement Application |
1 | License certificate delivery - email only |
1 | Node-locked subscription license, 12 months, KeysightCare software support |
Finland
€ 10.090,21
Starting from € 10.090,21
- N9085EM0E12-month subscription, node-locked license (includes 12 months of support)€ 10.090,21
- N9085EM0EPerpetual, node-locked license (includes 12 months of support)€ 30.536,16
Perform 5G NR (New Radio) one-button downlink and uplink measurements defined by 3GPP standards.
Highlights
- Perform 5G NR (New Radio) transmitter one-button downlink and uplink measurements per 3GPP 5G NR standard Release 15, Release 16, Release 17, and Release 18
- Support large frequency error lock range defined in 3GPP Release 17 NTN and NR-TM2b & 3.1b (1024QAM) defined in 3GPP Release 17
- Support 3GPP Release 17 defined FR2-2 800/1600/2000 MHz channel bandwidth with new carrier spacing 480 kHz and 960 kHz
- Support 3GPP Release 17 defined reduced capabilities (RedCap) devices
- Support 5G Advanced defined in Release 18 with 3MHz channel bandwidth to operate in narrowband spectrum
- Support 3GPP Release 16 defined eDSS (Enhanced Dynamic Spectrum Sharing) and eMIMO (Enhanced MIMO)
- Support DL NR-TM presets and ACP/SEM/PvT measurement presets based on performance test specification
- Support downlink modulation analysis for SS Block (PSS+SSS+PBCH) PBCH-DMRS, PDSCH, PDSCH-DMRS, PDSCH-PTRS, PDCCH, PDCCH-DMRS, CSI-RS and decoding for PBCH, PDCCH, and PDSCH
- Support uplink modulation analysis for SRS, PUSCH, PUSCH-DMRS, PUSCH-PTRS, PUCCH, PUCCH-DMRS, and PRACH and decoding for PUCCH and PUSCH
- Spectrum and power measurements: channel power, SEM, ACP, OBW, spurious emissions, transmit On/Off power and CCDF
- Modulation analysis measurements: I/Q measured constellation, EVM (rms, peak), frequency error, symbol clock error, I/Q offset, Error vector time, Error vector spectrum, In-band emission, Power vs. slot/symbol, EVM vs. RB, TAE and frame summary etc
- Support both single-port measurement analysis and multiple component carrier (CC) sequential acquisition
- Support multi-touch user interface and SCPI remote interface programming
- Support IQ data recording and recalling as RAW Data txt, Signal Studio csv or 89601B sdf file formats
- Support the fast and easy configuration as saving or recalling component carrier setting *.scp, *.sgen, *.setx, *.nrcc., or *.pwsg to make the modulation analysis measurement
- Support cc-EVM (Cross-Correlated) and IQ-NC (Noise Correction) for EVM improvement
- KeysightCare software support subscription included
- Keysight supports tiered X-app models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT. The higher tiered X-app models can run at the lower platforms, which means N-models can run on all platforms, and E-models can only run on MXA/EXA/MXE/VXT
Extend the Capabilities of Your Product
Want help or have questions?