What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
BT2204B 32 Channel Charge-Discharge Module 6 V, 6.25 A
32-Channel Module Li-ion Cell Formation and Lifetime Cycling Solution
Starting from
The BT2204B is a 32-channel charge-discharge module 6 V, ± 6.25 A, for testing higher power prismatic and pouch cells as well as higher current cells.
Highlights
Channels
- 32 per module
- 256 per mainframe
Channel ratings
- 6 V, ±6.25 A, 27.34 W
Create unique sequences
- Combine charge, discharge, pre-charge, rest state, or a DC internal resistance (DCIR) measurement steps into a test sequence.
Monitor test conditions
- Monitor voltage, Current, Power, Amp*Hours, Watt*Hours, ΔV/Δt, ΔI/Δt, ΔV, ΔI during steps.
Safety and cell protection
- Probe-check assures good connections to your cells. Customize or use predefined limits to stop charge and discharging.
Ideal for testing higher power prismatic and pouch cells, the BT2204B charge-discharge module offers 32 physical channels capable of up to ± 6.25 A charge-discharge, and 6 V. Test higher current cells by paralleling channels. Control parallel channels as a single larger user channel. Parallel two, three, or all 32 channels for a charge-discharge current of up to ± 200 A.
Extend the Capabilities of Your Product
Want help or have questions?