The AE2010L offers an easy-to-use plugin to the Keysight Test Automation Platform (TAP) that enables you to verify that cables, adapters, connectors, and/or harnesses using MIPI A-PHY are valid without impedance mismatches, signal distortion or defects, or cross talk between cables.

Highlights

MIPI A-PHY Cable and Channel Validation

The AE2010L offers an easy-to-use plugin to the Keysight Test Automation Platform (TAP) that enables you to verify that cables, adapters, connectors, and/or harnesses using MIPI A-PHY are valid without impedance mismatches, signal distortion or defects, or cross talk between cables.

Key capabilities

  • Automatically detects the number of available ports.
  • Creates a test plan for those lanes selected with all the required tests, insertion loss, return loss and/or cross talk between cables.
  • Automatically sets up the network analyzer for each measurement and applies the limit lines.
  • Provides detailed measurement results including sweep type, start and stop times as well as pass/fail results information of each test that has been run.
  • Creates an HTML or PDF for the MIPI A-phy interface tests report of the tests that have been run.

Ordering information

  • The software requires Keysight PathWave Test Automation software.
  • The same version of AE2000L runs on a Keysight Vector Analyzer (VNA) with a time domain reflectometry (TDR) option; choose between E5080B benchtop, M980XA PXI, or P500xA USB.
  • Software licenses are available as node-locked, transportable, USB portable, or floating and can be purchased with 6-, 12-, 24-, 36-, or 60- months of support.
  • Configuration guidelines are available in the datasheet.
  • For more information about additional and more custom network analyzer software, please visit Network Analyzer Software.

Related products

KeysightCare Logo

Extend the Capabilities of Your Product

Want help or have questions?

Vietnam