What are you looking for?
U1818A Active Differential Probe, 100 kHz To 7 GHz
Perform high-frequency in-circuit measurements using network, spectrum, and signal source analyzers
Starting from CA$ 13,298
Highlights
- Broad bandwidth with flat frequency response, +/- 1.5 dB, ensures excellent measurement accuracy and helps you achieve the best product specifications.
- Low noise floor, less than -130 dBm/Hz at 10 MHz to 7 GHz, which allows measurements to be made at a low signal amplitude.
- Convenient biasing from Keysight’s RF and microwave instruments probe power port or bench top power supply for user flexibility.
Note: Probe head not included, must be ordered separately.
Recommended probe heads
N5380B InfiniiMax II 12 GHz differential SMA adapter
N5381B 12 GHz InfiniiMax differential solder-in probe head
N2839A InfiniiMax II 12 GHz differential browser
N5425B 12 GHz InfiniiMax ZIF-solder-in probe head
N5426A 12 GHz InfiniiMax ZIF-tip–kit of 10
The Keysight U1818A 100 kHz to 7 GHz active differential probe makes it easy to perform high frequency in-circuit measurements using network, spectrum and signal source analyzers. With flat frequency response, low noise floor, and direct power from instrument connection, the U1818A allows measurements to be made while taking full advantage of Keysight's RF analyzers dynamic range.
For more information about RF Probes, please visit Keysight RF Probes.
Interested in a U1818A?
Featured Resources
Want help or have questions?