Highlights

The Keysight P7000A Base Station Measurement Automation Solution is an integrated software and hardware package intended for developing 3GPP Base Station Conformance, Performance, and Device Verification and Test (DVT) measurement systems.

The details for base station conformance testing are set by the 3rd Generation Partnership Project (3GPP) and are referenced in the latest version of the specifications 3GPP TS 38.141-1 and 3GPP TS 38.141-2.

These types of measurement systems require integrating a range of technical disciplines, including instrument and device control, system design and calibration, and technical standards expertise. The P7000A solution integrates standards-compliant measurements with state-of-the-art Keysight equipment which results in:

  • Simplified Manufacturer’s Declaration Lists
  • Test Plan Generation based on 3GPP requirements in both 38.141-1 and 38.141-2
  • Integrated software/hardware solution for implementation of key 3GPP base station conformance measurements
  • Reduced system development time
  • Reduce maintenance costs
  • Faster system integration time
  • Reduced time to market
P7000A Base Station Measurement Automation Solution Diagram

The P7000A Base Station Measurement Automation Solution graphical user interface and automated test automation plans make light work of challenging 3GPP requirements.

When it comes to FR1 and FR2 testing:

  • Keysight’s N5182B MXG Signal Generator and N9020A MXA Signal Analyzer works with the P7000A Solution to provide testing for:
    • Chapter 6 FR1 conducted and FR1 hybrid transmitter characteristics test cases (in-band, single carrier)
    • Chapter 7 FR1 conducted and FR1 hybrid receiver characteristics test cases (in-band, single carrier)
       
  • Keysight’s S9101A-BK1 5G Multi-Band Vector Transceiver TR1 with Blocker works with the P7000A Solution to provide testing for:
    • Chapter 6 FR2 radiated transmitter characteristics test cases (in-band, single carrier),
    • Chapter 7 FR2 radiated receiver characteristics test cases (in-band, single carrier)

Featured Resources

P7000A Base Station Measurement Automation Solution

Interested in a P7000A Base Station Measurement Automation Solution?

Want help or have questions?

Deutschland