N5166B CXG RF Vector Signal Generator, 9 kHz to 6 GHz
Essential signal generation for IoT and general-purpose devices
Starting from
Highlights
Built to Design and Test IoT and General-Purpose Devices
- Cover a frequency range of 9 kHz to 3 or 6 GHz and up to 120 MHz RF modulation bandwidth
- Perform basic parametric testing of components and functional verification of receivers
- Test your device with multiple verified, standards-compliant vector signals
- Easily troubleshoot your component within a wireless communication system using a reliable vector signal generator
- Minimize downtime and expenses with self-maintenance solutions and low-cost repairs
Key Specifications
Frequency
6 GHz
Output Power @1 GHz
+18 dBm
Frequency Switching (Typical)
5 ms
Harmonics @1 GHz
-35 dBc
Phase Noise @1 GHz (20 kHz offset)
-119 dBc/Hz
Type
Vector
Frequency
Output Power @1 GHz
Frequency Switching (Typical)
Harmonics @1 GHz
Phase Noise @1 GHz (20 kHz offset)
Type
6 GHz
+18 dBm
5 ms
-35 dBc
-119 dBc/Hz
Vector
View More
Bandwidth Options:
60 MHz
120 MHz
Baseband Generator Mode:
Waveform Playback
Form Factor:
Benchtop
Frequency:
6 GHz
Frequency Options:
3 GHz
6 GHz
Frequency Switching (Typical):
5 ms
Harmonics @1 GHz:
-35 dBc
Max. Bandwidth:
120 MHz
Maximum Bandwidth:
120 MHz
Maximum Frequency:
7.2 GHz
Maximum Modulation Bandwidth:
120 MHz
Maximum Output Power:
18 dBm
Non-Harmonics @1 GHz:
-72 dBc
Output Power @1 GHz:
+18 dBm
Performance Level:
◆◆◇◇◇◇
Phase Noise @1 GHz (10 kHz offset):
-119 dBc/Hz
Phase Noise @1 GHz (20 kHz offset):
-119 dBc/Hz
Sweep Mode:
Step
List
Type:
Vector
Waveform Playback Memory:
512 MSa
PathWave Signal Generation Software
PathWave Signal Generation software is a flexible suite of signal creation tools that will reduce the time you spend on signal simulation. Its performance-optimized reference signals – validated by Keysight – enhance the characterization and verification of your devices.
- Create performance-optimized reference signals
- Validate component, transmitter, and receiver testing
- Ensure designs meet latest standards
- Speed signal creation and reduce simulation time
Interested in a N5166B?
Extend the Capabilities
N5166B CXG RF Vector Signal Generator Featured Resources
Want help or have questions?