What are you looking for?
Highlights
Design Without Compromise
Keysight's Infiniium MXR B-Series oscilloscopes have hardware-accelerated, automated analysis tools, extra-low, front-end noise, and uncompromised performance so engineers can test faster, shorten time to market, and design without compromise using an oscilloscope that delivers dependable results.
- Up to 70% faster jitter analysis (compared to MXR A)
- 65% faster power integrity analysis (compared to MXR A)
- 45% faster FFTs (compared to MXR A)
- 15% faster USB 2.0 compliance testing (compared to MXR A)
- 500 MHz to 6 GHz on all 4 or 8 analog channels
- Accurate measurements with effective number of bits (ENOB) up to 9.0, and a noise floor as low as 43 µV
- 8-in-1 instrument integration: oscilloscope, logic analyzer, protocol analyzer, DVM, counter, real-time spectrum analyzer, frequency response analyzer, and waveform generator in one unit
- Full HD 1920 x 1080 resolution on a 15.6-inch display that can be extended or duplicated to a large monitor
- Upgradeable in every possible way with dozens of options to make testing faster, easier, and less prone to human error
Bundles and Trade-In Programs
Choose a Pre-Configured Bundle and Save
Save up to 30% when you purchase a new MXR B-Series oscilloscope and choose the pre-configured bundle that best fits your needs.
Trade-In Your Old Oscilloscope
Trade in your current S-Series, 9000-Series, MXR A-Series, or competitor's oscilloscope and get credit up to 60% towards a new MXR oscilloscope.
Simplify Data Gathering and Analysis
The MXR B-Series offers a robust suite of powerful software for signal integrity, power integrity, protocol trigger and decode applications as well as compliance test applications.
The Infiniium MXR B-Series Offers
- Real-time spectrum analysis, ideal for testing fast-changing signals
- >750,000 UI/s eye diagrams at 10 bits
- 6 GHz on 8 channels
- 16 GSa/s on 8 channels
- 200 Mpts per channel memory, standard
- Full upgradeability, no exceptions
This is a modal window.
Key Specifications
Bandwidth
0.5 – 6 GHz
Analog Channels
4 or 8, upgradeable
Sampling Rate
16 GSa/s
Standard Memory
200Mpts/ch
Waveform Update Rate
>200,000 wfms/sec
Want to see more specifications?
Innovate at Speed with KeysightCare Curated Support Plans
As digital and RF test complexity increases, optimize project schedules and mitigate risks while ensuring the quality of your end-products with KeysightCare.
The instruments featured on this page include one year of KeysightCare Assured with the option to upgrade.
- Maximize uptime and reduce delays caused by equipment downtime or malfunction with prioritized, contracted turn-around times for unlimited repairs.
- Increase measurement predictability with prioritized turn-around times for your Keysight-certified calibration of choice.
- Solve problems and optimize tests and measurements more quickly with our fastest, prioritized response times from experts who can help you resolve issues when they arise.
- Reduce costs and minimize unplanned budget events with multi-year plans to lock in the lowest prices and no hidden or add-on costs.
Related Uses Cases
Extend The Capabilities
Featured Resources
Want help or have questions?