CX3300APPC Current Waveform Analytics Software
This page contains CX3300APPC Current Waveform Analytics Software.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2023-04-17 | 3.2.2314.10359 | Upgraded Licensing Manager and Service to version 5.5 |
Veröffentlichungsdatum | Version |
---|---|
2023-04-17 | 3.2.2314.10359 |
Version Description |
---|
Upgraded Licensing Manager and Service to version 5.5 |
CX3300APPC Current Waveform Analytics Software; 3.2.2314.10359
How to Download
Click the Download button.
How to Install
-
Expand the contents of the downloaded file into a working folder.
- Click the executable file to start the installation and follow the instructions of the setup wizard.
- Free 30-day trial license is available from the first power-on.
Lizenzierung
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Voraussetzungen
-
Recommended system requirements
Operating system: Windows 10 64-bit
Processor: Greater than or equal to 3 GHz
Memory: Greater than or equal to 8 GB
Disk space: Greater than or equal to 20 GB
Graphics card: DirectX 11 or later
Display resolution: Greater than or equal to 1280 x 800 (WXGA) -
Minimum system requirements
Operating system: Windows 7 64-bit or Windows 10 64-bit
Memory: 4 GB
Processor: 1 GHz
Disk space: 10 GB
Graphics card: DirectX 11
Display resolution: 1280 x 800 (WXGA)
Supported Instruments
- CX3322A,CX3324A