Highlights

Microsoft® Windows®11 compatibility

Faster performance:

  • Multithreading
  • Multi-core programming

Greater ease of use:

  • More sample programs for the latest Keysight instruments
  • USB Modular DAQ vTools*
  • General vTools*
  • SCPI completion
  • Conditional breakpoints
  • Breakpoints window
  • Private User Function

Supports latest industry standards:

  • Integrated LXI support
  • Integrated database support

Microsoft® & Windows® is a trademark or registered trademark of Microsoft Corporation in the United States and/or other countries.

*Download vTools for free

Keysight VEE Pro 9.33 is an easy-to-use graphical language environment that provides a quick path to measurement and analysis, replacing VEE Pro 9.3. Designed for easy expansion, flexibility and compatibility with the latest industry standards, Keysight VEE allows seamless operation with hardware and software from Keysight and other manufacturers.

Keysight VEE Pro 9.33 now includes sample programs for the latest Keysight instruments. What’s more, programs that are developed in VEE Pro 9.2 work seamlessly in VEE Pro 9.33. VEE Pro 9.0, VEE Pro 9.2, VEE Pro 9.3 and VEE Pro 9.32 users can upgrade their VEE software to VEE Pro 9.33, at no additional cost.

Download the VEE Pro 9.33 software here.

Note: All products listed below are structured as options under the W4000D product number.

Part Number Product description Notes
W4000D-1TP Keysight VEE Pro 9.33 Software Available through online download only.
W4000D-2TP Keysight VEE Pro 9.33 Student Software Available through online download only.
W4000D-3TP Keysight VEE Pro Education 9.33
(for education customers only)
Includes 10 licenses of Keysight VEE Pro 9.33. Available through online download only.
 Part Number Upgrade licenses Notes
W4000D-5TP Upgrade from Keysight VEE pro 8.5 to Keysight VEE Pro 9.33 Available through online download only.
W4000D-6TP Upgrade from Keysight VEE Pro 8.0 to Keysight VEE Pro 9.33 Available through online download only.
W4000D-7TP Upgrade from Keysight VEE Pro 7.5 & below to Keysight VEE Pro 9.33 Available through online download only.
W4000D-8TP Upgrade from Keysight VEE Express to Keysight VEE Pro 9.33 Available through online download only.
 Part Number  Additional options  Notes
W4000D-4TP Keysight VEE Education 9.33 10-license option

Includes Software Entitlement Certificate to add on 10 licenses to VEE Education 9.33 (W4000D-3TP).
Available through online download only.

VEE 9.33 does not come with an Express version.
Existing VEE Education users cannot upgrade their old VEE Education versions (8.5 and below) to the new VEE Education 9.33, and must purchase VEE Education 9.33 directly.

Free Trials

Keysight VEE Pro Software

Current and previous software versions include hotfixes/software patches, 30-day free trial available, Supporting documentation and Operating system and prerequisite information.
VEE Pro logo

Interested in a W4000D?

Featured Resources for W4000D VEE Pro 9.33

Want help or have questions?

United States