Können wir Ihnen behilflich sein?
SL1700A Series Scienlab Battery Test System – Pack Level
Test your battery packs more efficiently, based on Silicon Carbide (SiC) technology with smaller footprint
Sie haben bereits dieses Produkt? Technischen Support anzeigen
Highlights
Meet the SL1700A Battery Pack Test System
Keysight’s SL1700A Scienlab Battery Test System – Pack Level Series allows to realistically emulate the environment of the future battery pack application in order to test the high-power battery pack comprehensively and improve its functions and safety. The growing demand of e-mobility increases the need of vast battery test labs for EV battery development. Keysight developed the SL1700A Series to accelerate the development and validation of batteries. It offers a voltage range of up to 1500 V and power options between 100 and 300 kW including a Performance Bundle to increase the power up to 330 kW. The new high-voltage SiC (silicon carbide) technology provides a high energy efficiency on a small footprint and helps to minimize your operating costs.
- SiC technology for higher dynamics, precision, and efficiency
- Up to 1.5 MW power due to parallelization
- Small footprint thanks to (modular and) compact design
- Reduce costs for energy and cooling water due to efficient and cost-effective operation with a recovery capability of 96%
- Extendibility of the systems to meet future needs of higher current, voltage or power
High Performance for Testing Battery Packs
A battery pack combined with a Battery Management System, a cooling system, and electronics is a complex system with high voltages and currents. Due to the range of battery pack applications considerable safety requirements in all operating modes must be taken into consideration. Extensive EV and HEV battery testing is essential to make the battery safe and to optimize its performance and thus increase the electric vehicle’s range and durability. With our solution, typical tests can be carried out on the pack as a complete system. These include the analyses and validation of:
- Interaction of all the components involved and their mutual impact
- Internal communication of all electrical and mechanical components
- External communication
- Thermal and electrical reactions of the battery pack and thermal management
Various test scenarios can be implemented, such as dynamic, electrical, and climatic stress tests, operational cycle tests, standard tests, endurance tests or calendar and life-cycle aging tests.
Key Specifications
Voltage Range
50 to 1500 V
Current Options
300 to 900 A
Power Options
100 to 300 kW
Performance Bundle: 110 to 330 kW
Current Measuring Accuracy
±0.03% of measured value, ±150 mA
Energy Recovery Capability
96 %
Want to see more specifications?
Find the Battery Pack Test System Model that's Right for You
Drive the Future of E-Mobility
Accelerate the development and validation of batteries with Keysight’s Scienlab Battery Test Solutions. From cell chemistry to battery pack Keysight’s holistic approach is your key to success:
- Battery Test Systems for cell, module, and pack
- Intuitive and powerful test software Energy Storage Discover
- Optimize your test workflows with PathWave Lab Operations for Battery Test
- Benefit from Keysight’s global service and support
Extend the Capabilities of Your Scienlab Battery Test System – Pack Level
Featured Resources for Battery Test System
Further Reading
Related Products
Want help or have questions?