Können wir Ihnen behilflich sein?
87606Q Low PIM Coaxial Switch, DC to 20 GHz, Matrix
Ensure signal integrity, improve testing efficiency, and maximize test throughput with low PIM performance of -160 dBc
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
- Low PIM performance of -160 dBc
- Guaranteed 0.03 dB insertion loss repeatability
- Guaranteed 3 million cycles per section of operating life
- Excellent isolation minimizes cross-talk between channels to ensure signal integrity
Low passive intermodulation (PIM) is crucial for applications where two or more transmitted signals share a common antenna or whenever the transmitter signal is too high or the receiver is sensitive to high intermodulation. The Keysight 87606Q is a low PIM matrix coaxial switch, operating from DC to 20 GHz, which can help to keep the system PIM level low. A guaranteed 0.03 dB insertion loss repeatability and 3 million cycles of operating life ensures signal integrity, improves testing efficiency, and ultimately maximizes test throughput.
For more information about Keysight Switches, please visit Electromechanical, Microwave and RF Switch pages.
Interested in a 87606Q?
Featured Resources for 87606Q Low PIM Coaxial Switch, DC to 20 GHz, Matrix
Want help or have questions?