Technische Unterstützung

Nemo Wireless Network Solutions

  • Ressourcen
  • Treiber, Firmware und Software
  • Schulung und Veranstaltungen
  • Knowledge Center

Ressourcen

Angezeigt: 1 bis 25 von 44
Sortieren nach :
Datum
Datum Titel
Filter Results
Zurücksetzen
Nach Inhaltsart
Newsroom
Keysight’s active remote monitoring solution maintains mission-critical levels of cellular connectivity in private and public 5G networks
2022-12-15
Demos
S8710A 5G Device Benchmarking Toolset enables standardized lab-based end-to-end automation of 5G device benchmarking with a predefined set of test cases, customizable scripts, and extensive reports.
2020-02-11
Demos
Keysight’s Nemo Outdoor supports field measurements with up to 12 mobile devices simultaneously.
2019-11-11
Demos
With Keysight's 3D Visualizer you can view 5G NR beams and KPIs on a 3D map.
2019-08-21
Demos
Using Keysight’s handheld measurement solution Nemo Handy to measure and analyze a live 5G NR network in New York.
2019-08-14
Demos
The 5G NR support in Nemo Handy enables mobile network operators and network vendors to test the advanced features and performance of 5G NR networks both outdoors and in busy and crowded indoor spaces.
2019-07-16
Demos
The 5G NR support in Nemo Handy enables operators and network vendors to test the advanced features and performance of 5G NR networks, for example, in busy and crowded indoor spaces.
2019-06-28
Demos
5G NR field measurement results with Nemo Outdoor being connected to Qualcomm X50 5G NR test terminal. Detailed run-through of analyzing 4G and 5G network data simultaneously.
2019-02-05
Demos
First 5G NR measurements performed with Nemo Handy running on Qualcomm X50 5G NR test terminal.
2019-02-05
Demos
5G NR coverage measurements help to understand the differences between 5G NR and 4G deployments and the impact of having both technologies on the same sites. Elisa is a leader in the implementation of 5G NR in Finland and Estonia. Together with Keysight, Elisa conducts early 5G NR field measurements.
2019-01-19
Demos
Using Keysight Nemo 5G scanner solutions to measure and analyze coverage and quality of 5G NR beams in real field conditions.
2018-12-03
Demos
Using Keysight Nemo 5G scanner solutions to measure and analyze coverage and quality of 5G NR beams in real field conditions.
2018-12-03
Demos
Nemo Autonomous Probe enables cost-effective, remote-controlled measurements without the need for a supervising drive test engineer on the field.
2018-06-13
Demos
This video introduces Keysight´s Nemo measurement solution for NB-IoT and LTE Cat-M1.
2018-03-29
Demos
Keysight’s Nemo 5G measurement solution provides a complete measurement system for sub 6GHz and millimeter wave (mm-wave) propagation
2017-06-06
Demos
Nemo Outdoor is a laptop-based drive test tool for wireless network testing which supports over 270 terminals and scanning receivers from various vendors and all major network technologies.
2017-01-31
Demos
Nemo Analyze is a highly efficient and fully scalable analysis tool for benchmarking, automated troubleshooting, and statistical reporting based on drive test data
2017-01-31
Demos
Nemo Cloud is a unique, end-to-end online service that connects various Nemo products into one powerful, industry-leading solution
2017-01-31
Demos
Nemo Handy offers smart and discreet solutions for thorough drive test measurements on the wireless air interface and mobile application quality-of-service/quality-of-experience QoS/QoE.
2017-01-31
Demos
Nemo Walker Air is a portable tool for indoor benchmarking and multi-technology measurements.
2017-01-31
Demos
Nemo Invex II mobile benchmarking system combines powerful intuitive software and scalable hardware to create a superior solution for benchmarking wireless networks and devices.
2017-01-31
Flyer
Nemo Walker Air is solution for performing indoor measurements and benchmarking.
2025-02-03
Angezeigt: 1 bis 25 von 44

Treiber, Firmware und Software

Schulung und Veranstaltungen

Knowledge Center

Schweiz