Technische Unterstützung

V3050A Signal Analyzer Frequency Extender, 50 to 110 GHz

  • Ressourcen
  • Treiber, Firmware und Software
  • Schulung und Veranstaltungen
  • Knowledge Center

Ressourcen

Angezeigt: 1 bis 8 von 8
Sortieren nach :
Datum
Datum Titel
Filter Results
Zurücksetzen
Nach Inhaltsart
Newsroom
Software-based solution monitors satellite signals and interference, enabling satellite network operators to provide the highest quality of service
2023-03-14
Newsroom
Vector component analyzer demonstration measures the error vector magnitude of a Nokia power amplifier designed for use in 6G D-band wireless communications systems
2023-05-30
Referenzliteratur
This document describes instrument memory types and security features. It provides a statement regarding the volatility of all memory types, and specifies the steps required to declassify an instrument through memory clearing, sanitization, or removal.
2024-12-01
Benutzerhandbücher
Getting started information for the V3050A Signal Analyzer Frequency Extender.
2023-05-01
Benutzerhandbücher
This guide provides initial setup instructions along with procedures that demonstrate the capabilities of the V3050A downconverter when used with the N9042B.
2022-10-01
Datenblätter
The V3050A Signal Analyzer Frequency Extender works with the N9042B UXA Signal Analyzer to extend its frequency range from 50 GHz up to 110 GHz depending upon the option chosen.
2023-06-13
Konfigurationsanleitungen
This configuration guide lists options for ordering and upgrading the V3050A Signal Analyzer Frequency Extender.
2022-11-17
Demos
This video discusses how the new N9042B UXA X-Series signal analyzer provides the industry's widest analysis bandwidth and deepest dynamic range to help customers solve their difficult mmWave challenges in cellular communications applications.
2021-08-12
Angezeigt: 1 bis 8 von 8

Treiber, Firmware und Software

Schulung und Veranstaltungen

Knowledge Center

Austria