Technische Unterstützung

81608A Tunable Laser Source, High Power And Low SSE, Value Line

  • Ressourcen
  • Treiber, Firmware und Software
  • Schulung und Veranstaltungen
  • Knowledge Center

Ressourcen

Angezeigt: 1 bis 14 von 14
Sortieren nach :
Datum
Datum Titel
Filter Results
Zurücksetzen
Nach Inhaltsart
Sonstiges
+17dBm Enables Verification of Silicon Photonics Designs, New O-Band Option Accelerates High-Volume Testing
2016-03-23
Datenblätter
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.
2022-04-04
Demos
The Keysight 81602A is an extra high power tunable laser operating from 1250 nm to 1370 nm. With over +17 dBm peak power and +16 dBm in the 100GBASE-LR4 range, it improves tolerance for optical power budgets in test setups.
2016-04-19
Demos
Learn the basics of tunable laser technology and why the new 81606A tunable laser source module is anything but basic.
2015-04-20
Demos
Keysight Photonic Test - Youtube (CLP 2307403) / Tunable Laser Source
2013-02-22
Sonstiges
Tunable Laser Source Sets New Records in Accuracy, Test Efficiency for Spectral Loss Measurements
2015-03-17
Benutzerhandbücher
The Keysight 8160xx series tunable laser family user's guide
2019-05-01
Schnellstartanleitungen
The Keysight 8160xx series tunable laser family getting started guide
2019-05-01
Applikationsberichte
Configuring test solutions for CWDM and LAN-WDM component test.
2021-06-16
Applikationsberichte
Guidance for using the IL de-embedding function of the Photonic Application Suite software.
2021-11-24
Applikationsberichte
This paper explains the use of instrument-level SCPI commands for programming swept-wavelength measurements and new capabilities with our tunable laser family.
2017-12-01
Technische Übersicht
The selection guide gives an overview on wavelength coverage of the different tunable laser families.
2024-03-14
Broschüren
Volume III covers “Bit Error Ratio & Waveform Analysis” for data center and cloud environment.
2019-08-22
Broschüren
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.
2018-03-08
Angezeigt: 1 bis 14 von 14

Treiber, Firmware und Software

Schulung und Veranstaltungen

Knowledge Center

Schweiz