XA5003A DFS test software addresses the test requirements of ETSI EN301 893 V2.1.1, EN302 502 V1.2.1, FCC-06-96, FCC-13-22, Japan MIC 2019-07, Korea, and China.

Highlights

The dedicated Keysight XA5003A dynamic frequency selection (DFS) test software addresses the test requirements of ETSI EN301 893 V2.1.1, EN302 502 V1.2.1, FCC-06-96, FCC-13-22, Japan MIC 2019-07, Korea, and China. Together with Keysight’s IOT0047A regulatory test solution, the IoT regulatory compliance software can help you simplify and automate DFS testing.

  • Respond to detection bandwidth and statistical performance check of radar signals.
  • Monitor changes in channel available check (CAC) time, off-channel CAC, and channel move time.
  • Test cycles repetitively for various radar signal types and test frequencies.
  • Tabulate complete test results as a report in several popular file formats.
KeysightCare Logo

Extend the Capabilities of Your Product

Want help or have questions?

Finland