IxNetwork Base Layer 2 – 3 Performance Test Application for 2-Slot XGS2-SD / SDL / HSL Chassis – 930-2212
Network infrastructure performance testing that scales to business needs
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
The Keysight IxNetwork base software includes a Layer 2 to 3 performance test application for a two-slot XGS2-SD / SDL / HSL chassis (930-2212).
Highlights
- Save capital expenditure in testing by emulating a large number of routers and switches without using real devices.
- Reduce test time using visual topology-based protocol configuration and comprehensive analytics with drill-down and learned information.
- Identify problems in the lab before deployment in the field by mimicking real-world conditions with granular traffic generators and the stateful AppLibrary.
- Understand performance and scaling bottlenecks with density, scale, and performance that can stress and take down the most powerful networking devices.
- Deploy and access easily using either a Windows application or a web-based application running on Linux.
Extend the Capabilities of Your Product
Want help or have questions?