This printer driver is only used for the E5070A with the following serial numbers and for using the HP DeskJet 940C with the E5070A. This driver is not required if the software has already been installed into the E5070A.


E5070A JP1KJ00100 through 111

Required E5070A Firmware Revision

Rev.A.01.00 and above

Installation Procedure

Step1. Prepare five floppy disks.
Step2. Label disk with disk number (e.g. disk1, disk2, .. disk5).
Step3. Insert the floppy disk labeled "disk1" into your computer's FDD.
Step3. Click on the "Printer driver [disk1]" listed below.
Step4. Copy the file onto the disk.
Step5. Repeat each file onto each disk.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2002-08-19 n/a Printer driver [disk1]
Veröffentlichungsdatum Version
2002-08-19 n/a
Version Description
Printer driver [disk1]

How to Download

  • Download all of files.

How to Install

  • See Above

Lizenzierung

  • Does Not Require a License

Add-On Software / Utilities

Installs on: PC

Operating System

  • Windows XP

Voraussetzungen

  • See Above

Supported Instruments

  • E5070A E5071A
Keine Softwareversion verfügbar
SHOW MORE