Internet of Things or Internet of Threats?

The Internet of Things is rapidly changing our world, with billions of interconnected smart devices assisting us with transportation, healthcare, security, and communications. Most of these devices won't sit behind security gateways, which means every endpoint must be secure. But how do you validate endpoint security without exhaustive, comprehensive testing?

That's where Keysight's IoT Security Assessment comes in. You can attack virtually any IoT device – from smartwatches to headphones to connected cars to medical implants. We validate security up and down the stack, from low-layer protocol fuzzing up to application-layer attacks. Simply plug in your choice of network transports.

IoT network and system testing

Make Our Team Your Team

Keysight is the acknowledged gold standard for device security testing and has been doing cybersecurity research for nearly two decades. Our IoT Security Assessment is built for any device and any attack. Keysight’s IoT Security Assessment can be driven by UI or a comprehensive REST API for easy integration into a CI/CD pipeline, and its modular design enables snap-in integration for additional capabilities from Keysight, a 3rd party, or even in-house code.

With a few mouse clicks or API calls, Keysight’s decades of security testing expertise can find the hidden vulnerabilities in virtually any connected device, using real-world attack techniques and methods.

Stop the Known and the Unkown

The Mirai botnet exploited weak password security in IoT devices and infected up to 2.5 million devices, which in turn launched the largest DDoS attacks in Internet history and caused massive outages. Those weaknesses could have been easily found and fixed with Keysight’s IoT Security Assessment.

Keysight's IoT Security Assessment attacks connected devices to find both known and unknown attacks. Upper-layer attacks such as brute-force password discovery and weak encryption discovery handle common and cataloged vulnerabilities, and intensive protocol fuzzing discovers hard-to-find weaknesses in networking implementations. This lets you simultaneously discover and address vulnerabilities in your RF and link-layer protocols that might be hiding in your communication chipset as well as higher-level weaknesses such as those described in the OWASP Top 10.

Want help or have questions?

Schweiz