What are you looking for?
KS83ST0A Automation Software for Automotive Radar – ETSI Standards Testing
Automation software for ETSI standards
Starting from
HIGHLIGHTS
The Keysight KS83ST0A automation platform for automotive radar – transmission and emission tests works with the KS83200A basic package to offer standards-compliant routines for testing and validation of radar transceivers. Its automated routines simplify programming, customization, and testing.
This software works with the AR8700T Automotive Radar Transmitter and Conformance Test Solution and will follow ETS standards EN 301 091,EN 302 264 and EN 302 858. Required software options include 89601200C and 89601BHPC, N7608APPC, KS8400A, and KS83200A.
Our new software application provides the immediate access your team needs to accelerate your radar module testing workflow. The Keysight KS83200A Automation platform for automotive radar is a suite of standards-compliant routines for testing and validation of radar transmitters and receivers. Its automated routines simplify programming, customization and testing, and timely updates keep it current with the latest standards.
The platform also includes calibration routines that account for the instruments and fixtures in each specific test setup. Minimizing loss and increasing accuracy is especially important when working with mmWave instruments and signals: even the slightest variation can cause erroneous go/no-go results.
Features and Functions
- Get immediate access to specific automotive radar test cases and libraries of test routines including major standards
- Test configuration and sequencing with intuitive user interface
- Obtain links to all necessary high-frequency instrumentation including calibration information
- Get documented report of test configuration, measurements made, pass/fail status, margin analysis, and waveforms
Functional and Conformance Test
- Test operating frequency range, mean, and peak power
- Test cases for unwanted and spurious emissions available (order hardware through AR8700T Automotive Radar Transmitter and Conformance Test Solution)
Free Trials
KS83ST0A Automation Software for Automotive Radar – ETSI standards and test cases
- Test for unwanted and spurious emissions
- Automation of test procedures according to ETSI standards
Interested in a KS83ST0A?
Extend the Capabilities for Your Automation Software for Automotive Radar – ETSI Standards Testing
Featured Resources for KS83ST0A Automation Software for Automotive Radar – ETSI Standards Testing
Want help or have questions?