What are you looking for?
W3061E RFPro HFSS Link Option
Most Trusted RF and Microwave Design Software in the Industry
Starting from
RFPro 3DEM Simulation link option to use 3rd party Ansys HFSS FEM simulator.
Highlights
The W3061E RFPro HFSS Link Option includes:
- Enables Ansys HFSS FEM simulator to be used with Advanced Design System (ADS) RFPro
- Automates setup of HFSS FEM simulation of ADS physical design without layout modification or cookie cutting
- Automates setup of HFSS FEM and ADS circuit cosimulation
- Eliminates tedious manual setup and costly EM ports-to-circuit nodes connection errors
Enables Ansys HFSS user to enjoy the convenience of ADS RFPro 3DEM environment to automatically set up 3DEM simulation parameters such as ports, material properties & meshes from an ADS design to run HFSS FEM simulation. Run 3DEM-circuit cosimulation interactively in ADS without layout modifications or cookie cutting. This option eliminates complicated manual 3DEM setup and EM ports-to-circuit nodes reconnection errors when performing EM-circuit cosimulation with ADS and Ansys HFSS. Requires separately purchased HFSS license from Ansys.
Note: This element license requires a host bundle to work. For recommended bundle configurations, click here.
Extend the Capabilities of Your Product
Want help or have questions?