Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
UXR0802A Infiniium UXR-Series Oscilloscope: 80 GHz, 2 Channels
The UXR0802A is the 80 GHz, 2 Channel, UXR-Series Real-Time Infiniium Oscilloscope
Starting from
The UXR0802A is the 80 GHz, 2 Channel, UXR-Series Real-Time Infiniium Oscilloscope.
Highlights
- 80 GHz bandwidth, upgradable to 110 GHz
- 2 full-bandwidth channels
- 256 GSa/s sample rate on all channels
- Up to 2 Gpts of memory
- 10 bit ADC
- Optional calibration module for on-site self-calibration
- Ruggedized 1mm inputs with new AutoProbe III interface
- High-speed SDA and Clock Recovery included
- User Defined functions included
- Indium Phosphide (InP) process and chipsets
- USB Keyboard and Mouse
- 1 mm Ruggedized Female to 1 mm Female Adaptor
- Wrench - 2 mm thick, dual-ended, fits 6mm and 7mm
- Torque Wrench - 4 in-lb, 6 mm-open end
- Torque Wrench - 8 in-lb, 5/16 Inch
- Double-ended Torque Wrench - 4 and 10 in-lb, 14 mm-open end
- Adapter-Coaxial Straight 2.92 mm Jack to 2.40 mm Jack 50-Ohm 40GHz
- 1 mm Ruggedized Female to 2.92 mm Female Connector Saver Adapter
- ESD Mat with Wrist Strap and Cord
- Heel Ground Strap
Extend the Capabilities of Your Product
Want help or have questions?