Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U9391C Comb Generator, 10 MHz To 26.5 GHz
Provides excellent phase and amplitude flatness, making it ideal for use in phase calibration applications
Starting from
Highlights
Specifications
- Output frequency:10 MHz to 26.5 GHz
- Input frequency:10 MHz to 6 GHz
- 1, 2, 4, 8 or 16 divide ratio
USB Interface
- Plug-and-play operation with the PNA-X nonlinear vector network analyzer
- Easy frequency divider control and calibration data retrieval
- Fast calibration data retrieval
Industry-1st phase calibration standard comb generator for precision nonlinear measurements
Keysight’s new comb generator offers a customer selectable USB controlled frequency divider which allows for broad range of input signal frequencies from 10 MHz to 26.5 GHz and small minimum tone spacing of 10 MHz. The input power and fundamental frequency have lower sensitivity than other comb generators. So you can calibrate the comb generator at a single input power level and frequency and then successfully apply the calibration across a wide range of input powers and fundamental frequencies.
Interested in a U9391C?
Featured Resources
Want help or have questions?