What are you looking for?
U1733C 100Hz/120Hz/1kHz/10kHz/100kHz Handheld LCR Meter
100Hz/120Hz/1kHz/10kHz/100kHz Handheld LCR Meter
Starting from
The U1733C LCR meters allow you to measure frequencies as high as 100 kHz, a capability typically found only in benchtop meters. It come with a 3-year warranty which is backed by Keysight’s outstanding service and support.
HIGHLIGHTS
- 20,000 counts resolution
- 0.2% accuracy
- Wide LCR ranges with 5 selectable test frequencies (100Hz, 120Hz, 1kHz, 10kHz, and 100kHz)
- Auto identification (Ai) automatically determines and displays component type and measurements
- Detailed component analysis with DCR, ESR, Z, D, Q, Ө functions
- Battery life of 16 hours/Ac-powered
- IR-to-USB connectivity for data logging to PC
Now you can measure at frequencies as high as 100 kHz, a capability that is typically found only in benchtop meters. Auto identification conveniently displays component type and detailed component analysis such as Z, ESR, DCR, so you can get measurements done faster. Better yet, the battery lasts up to 16 hours, ideal for testing on the go. With the U1730 Series, you can perform quick, basic LCR measurements at your convenience, without burning a hole in your pocket.
Extend the Capabilities of Your Product
Want help or have questions?