Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
P5001A Keysight Streamline USB Vector Network Analyzer, 6.5 GHz
Compact, faceless, USB vector network analyzer (VNA). Flexible two-port VNA which dramatically reduces your size of test. Up to 6.5 GHz.
Starting from
Compact, faceless, USB vector network analyzer (VNA). Flexible two-port VNA which dramatically reduces your size of test. Up to 6.5 GHz.
Save 20% on USB Network Analyzers
Get benchtop network analysis performance with accurate and repeatable measurements in a compact form factor.
Already own a Performance Network Analyzer?
Trade in your current network analyzer or a competitor's model and get a credit of up to 75% toward a new P500xA/B or P502xA/B.
Highlights
- Get a frequency range of 9 kHz to 6.5 GHz in a flexible, high-performance compact VNA.
- Choose from a wide range of measurement applications to gain deeper insight into your RF test.
- Get the same intuitive GUI as Keysight’s high-performance PNAs.
- Calibrate quickly with support for all Keysight electronic calibration (ECal) modules.
What's included:
- quick-start guide
- USB 3.0 cable assembly
- power supply, external AC-DC adapter
- power cord
- calibration certificate
Extend the Capabilities of Your Product
Want help or have questions?