What are you looking for?
N8760A Power Supply, 150 V, 34 A, 5100 W
Power Supply, 150V, 34A, 5100W
Starting from
HIGHLIGHTS
DC output ratings
- voltage at 150 V
- current at 34 A
- power at 5100 W
Programming accuracy
- voltage at 0.025% + 112.5 mV
- current at 0.1% + 102 mA
Output ripple and noise
- CV p-p: 120 mV
- CV rms: 25 mV
The Keysight N8760A power supply is a single output power supply in a small 2U package that offers essential features to fit your budget. The N8760A power supply offers flexible AC input options, analog / resistance control of output voltage and current, as well as parallel and series connection of multiple supplies to achieve more output current or voltage.
Please select the AC input voltage option carefully. The AC input voltage hardware is permanently installed at the factory and cannot be changed under any circumstances after delivery.
If the incorrect AC input voltage option is purchased and delivered, the unit would need to be returned. Product returns are subject to Keysight approval and applicable charges; a new order would need to be placed.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?