What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N5426A InfiniiMax ZIF Tips, 20 GHz
Use this economical RoHS compliance solder-in probing solution for maximum bandwidth in a replaceable tip form factor.
Starting from € 619
HIGHLIGHTS
Bandwidth:
- >12 GHz typical with 1169A InfiniiMax probe amplifier
Input Impedance and capacitance
- Differential Input R: 50 kOhm
- Differential Input C: 0.33 pF
- Single Ended Input R: 25 kOhm
- Single Ended Input C: 0.53 pF
Features:
- Industry’s only RoHS compliance solder-in probing solution
- Flat frequency response all the way to >12 GHz
- Most economical solder-in probe solution today
- N5426A ZIF Tip comes with 10 set of ZIF Tip (see picture above)
- N5425A Infiniium ZIF probe head does not include any ZIF probe tips. Either N5426A ZIF tips or N5451A long-wired ZIF tips should be ordered with. Click here to see the N5451A.
Interested in a N5426A?
Featured Resources for N5426A InfiniiMax ZIF Tips, 20 GHz
Want help or have questions?