Highlights

The N2744A T2A interface adapter lets you use selected Tektronix TekProbe interface level II probes with Keysight oscilloscopes through the AutoProbe interface. Simply plug TekProbe-BNC probe types into the T2A adapter which is then plugged directly into any AutoProbe input channel on an InfiniiVision or Infiniium oscilloscope. Select the probe model in the scope menu and the Keysight oscilloscope sets up the attenuation factor and the probe type automatically. The T2A interface adapter supplies the necessary probe power, calibration (for select models only), and offset control as used by the connected TekProbe probe.

Key Features:

  • Connect Tek’s TekProbe-BNC level 2 probes to Keysight’s AutoProbe interface
  • Easily plug adapter to the Keysight oscilloscope’s AutoProbe interface
  • Provides necessary probe power, calibration and offset control as needed to the attached TekProbe probe

Compatible Oscilloscopes:

  • Keysight InfiniiVision 3000 XT, 4000X, 6000X, 5000, 6000 (except 100MHz), 7000 and Infiniium S, 9000, 90000, and 90000 X/V/Z (with N5442A InfiniiMax III 50 Ω adapter) Series oscilloscopes
N2744A T2A interface adapter

Interested in a N2744A?

Want help or have questions?

Italy