What are you looking for?
N1091APCA Electrical TX Test Software for IEEE 802.3ap (10G-KR and 40G-KR4)
The N1091APCA IEEE 802.3ap compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your 10G-KR/40G-KR4 testing from hours to minutes.
Starting from
Highlights
Comprehensive compliance and debug solution
- Addresses 10GBASE-KR and 40GBASE-KR4
- Measures >20 parameters
- Has convenient utilities to de-skew cables
Flexible and extensible
- Operate on an N1000A/86100D DCA-X oscilloscope, or on a PC connected to an N109x DCA-M via USB
- Control device under test and other equipment
- Test all or selected parameters to compliance limits or custom limits for development
Time-saving features
- De-skew measurement channel skew
- Control device under test
- Interface with other equipment
Compatibility
- N1000A/86100D DCA-X Mainframe
- N109X DCA-M Oscilloscope
- N107X Clock Recovery
Reduce your test time from hours to minutes. Use the N1091APCA Electrical TX Test SW for IEEE 802.3ap to measure your high-speed serial host board, module or IC to all required transmit parameters in two IEEE 802.3 standards.
Keysight offers a wide range of electrical and optical test solutions to address current and emerging communications standards. For testing IEEE 802.3 designs you may choose a hardware combination that addresses your test needs for today, and into the future:
- N1000A/86100D DCA-X with N1060A/86108B (Integrated “One-Box” solution) - recommended
- N1000A/86100D DCA-X with DCA module and external clock recovery
- N109X Electrical DCA-M with external clock recovery
More than 20 tests
- Signaling rate
- Rise and fall times
- Differential and common mode amplitudes
- Output noise
- Jitter: RJ, DJ, DCD, and TJ
- Differential and common mode return losses
Free Trials
N1091APCA IEEE 802.3 10G-KR / 40G-KR4 Test Application and 30-Day Trial License
- Address all transmitter tests for 10GBASE-KR and 40GBASE-KR4
- Measures all of the ~80 parameters for each clause
- Includes switch control for 4 lanes
Extend the Capabilities for Your Electrical TX Test SW for IEEE 802.3ap (10G-KR and 40G-KR4)
Featured Resources for N1091APCA Electrical TX Test SW for IEEE 802.3ap (10G-KR and 40G-KR4)
Want help or have questions?