HIGHLIGHTS

  • random level interference with crest factor > 4
  • sinusoidal level interference
  • common mode and differential mode
  • bandwidth adjustable up to 32 GHz
  • four differential output channels to avoid baluns
  • adjustable amplitude up to 1 Vpp (single-ended), 2 Vpp (differential)
  • 1-slot AXIe module for combined configurations with M8040A high-performance BERT
  • graphical user interface and remote control via M8070B system software for M8000 series of BER test solution

The Keysight M8054A interference source generates repeatable and accurate level impairments for testing high-speed digital receivers that support symbol rates up to 64 Gbaud.

The target application is receiver test for devices with PCIe® 4/5, OIF CEI-56G, IEEE 802.3 bs, bj, cd, by, SAS, and other high-speed digital interfaces.

Key Specifications

Line Coding
PAM4
NRZ
Module Type
Interference Source
Line Coding
Module Type
PAM4
NRZ
Interference Source
View More
Line Coding:
PAM4
NRZ
Module Type:
Interference Source
Supported Data Rates:
64 Gbaud
Type:
Interference Source

Interested in a M8054A?

Featured Resources for M8054A Interference Source, 32 GHz

Want help or have questions?