What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E5045A PN3 Signal Source Analyzer, 5 MHz to 7 GHz
Compact 5 MHz to 7 GHz signal source analyzer
Starting from
The E5045A compact 5 MHz to 7 GHz signal source analyzer offers fast measurement setup and quick, accurate phase noise measurements.
Highlights
Maximize testing productivity with fast, accurate measurements
The Keysight E5045A PN3 signal source analyzer provides an all-in-one signal source measurement system in a compact unit. With built-in programmable power supplies and low noise tuning voltages, setup is a breeze.
The E5045A model includes the following features:
- Radio frequency (RF) range of 1 MHz to 7 GHz with internal references
- RF range of 5 MHz to 7 GHz with external references
- Automatic characterization of voltage controlled oscillators (VCOs) with frequency, Kvco, current consumption, power output, pushing, and more
- Input power range of -15 to +20 dBm
- Analysis range of 0.01 Hz to 100 MHz
- Option to program from a desktop application (included) or via SCPI interface over ethernet, USB, or GPIB
Extend the Capabilities of Your Product
Want help or have questions?