Integrate receivers with your power supply using this 5-pin male DIN to connect the laser head to the N1225A axis board

HIGHLIGHTS

The E1848A is a power-only laser head cable which connects the Keysight laser head to the N1225A VME 4-channel high resolution laser axis board. The cable has a 5-pin male DIN connector which connects the customer-supplied power supply to the laser head.

The cable comes in 6 different lengths (3 m, 7 m, 10 m, 15 m, 20 m and 30 m) depends on the option #.

Keysight laser positioning systems, utilizing high-quality components, increase manufacturing consistency, improve product quality and reliability, and allow the production of precision products.

Extend the Capabilities of Your Product

Want help or have questions?