DSOXGPIB GPIB Connection Module
Plug into the rear panel expansion slot of the InfiniiVision 2000 and 3000 X-Series Oscilloscopes to provide handshaking and interface communications over an 8-bit data bus.
Starting from
DSOXGPIB GPIB Connection Module plugs into the rear panel expansion slot to provide handshaking and interface communications over an 8-bit data bus.
Highlights
- Module plugs into rear panel expansion slot.
- The GPIB provides handshaking and interface communications over an 8 bit data bus.
GPIB (also known as IEEE-488 or HPIB) is a standard for instrumentation communication and control and used by many manufacturers.
The DSOX2000-806 product is discontinued the replacement is the DSOXGPIB.
Extend the Capabilities of Your Product
Want help or have questions?