Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
DP0012A Differential Active Probe, 1 GHz
Minimize circuit loading with a differential input resistance of 1.7 MΩ and a low input capacitance of 1.5 pF
Starting from
Highlights
The Keysight DP0012A is the 1 GHz model of the DP001xA Series differential active probes. These probes provide the superior general-purpose differential signal measurements required for many of today’s high-speed power-related measurements such as motor drives, automotive differential bus measurements, and high-speed digital system designs.
- bandwidth at 1 GHz
- maximum differential measurement range (DC and AC peak): ±42 V
- ±4.2 V on 17:1 auto attenuation ranges
- ±42 V on 85:1 auto attenuation ranges
- input impedance: 1.7 MΩ / 1.5 pF
- cable length: 1.3 meters
- compatible oscilloscopes
- Keysight InfiniiVision 3000T X-, 4000 X-, and 6000 X-Series
- Keysight Infiniium EXR-, MXR-, and S-Series
- Keysight Infiniium UXR-, V-, Z-, Q-, and 90000 X-Series with the use of the Keysight N5442A adapter
Each DP0012A Series differential active probe comes in a hard plastic carrying case and comes with the following standard accessories:
- socketed Y-lead pair (2 pieces)
- solder-in Y-lead pair (2 pieces)
- 90o socketed ground lead (1 piece)
- micro circuit hook test clips (2 pieces)
- adjustable probing browser (2 pieces)
- probe tip saves (2 pieces)
- straight pins (10 pieces)
Looking for DP001xA Series differential active probes in a different bandwidth?
Interested in a DP0012A?
Featured Resources for DP0012A 1 GHz Differential Active Probe
Want help or have questions?